(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Surface Mount with Flange, 11+PE pins, Metal housing, AC 25 V / DC 50 V, 5 A
Note: | Do not connect or disconnect under load. |
Housing Color: | silver |
Number of Pins: | 11+PE |
Design Standard: | DIN EN 175201-804 |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Bearer Material: | PBT GF, grey |
Contact material: | CuZn |
Contact Resistance: | ≤ 10 mOhm |
Mounting: | M3 (4x) |
Pin dimensions: | Ø 1,6 mm |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current*: | 5 A |
Rated Impulse Voltage: | 0,8 kV |
Rated Voltage: | 25 V AC / 50 V DC |
Type of Connection: | solder |
Type of Contact / Gender: | male |
Contact Plating: | Cu/Ag |
Gasket Material: | NBR |
Housing Material: | ZnAl Cu |
Surface: | Zn/ Ni |
Protection Degree / IP Rating (IEC 60529): | IP65 |
Accessories to Order Separately: | 933-700-001: N11R EF S, cable socket straight full metall housing, 734-633-001: N6R-40, flat gasket * |
Mating Connectors / Fitting to: | 932-630-106: N11R EF, cable socket straight metall locking nut |
Fastening torque (mounting screw): | M 26 x 1,5: (40-50) Ncm, hand-tight |
Item # | Item Description |
---|---|
933699001 | N11R BM FA S |
Update and Revision: | Revision Number: 0.36 Revision Date: 06-29-2023 |