(10)AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 19 |
Conductor Count: | 38 |
Total Number of Pairs: | 19 |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.062 in |
Number | Color |
---|---|
1 | Black & Red and Numbered 1 |
2 | Black & Red and Numbered 2 |
3 | Black & Red and Numbered 3 |
4 | Black & Red and Numbered 4 |
5 | Black & Red and Numbered 5 |
6 | Black & Red and Numbered 6 |
7 | Black & Red and Numbered 7 |
8 | Black & Red and Numbered 8 |
9 | Black & Red and Numbered 9 |
10 | Black & Red and Numbered 10 |
11 | Black & Red and Numbered 11 |
12 | Black & Red and Numbered 12 |
13 | Black & Red and Numbered 13 |
14 | Black & Red and Numbered 14 |
15 | Black & Red and Numbered 15 |
16 | Black & Red and Numbered 16 |
17 | Black & Red and Numbered 17 |
18 | Black & Red and Numbered 18 |
19 | Black & Red and Numbered 19 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.711 in | 0.063 in | Yes |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR |
---|---|
76 Ohm/1000ft | 15 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
26 pF/ft | 45 pF/ft |
Nominal Inductance |
---|
0.21 µH/ft |
Max. Recommended Current [A] |
---|
2.4 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
150 V RMS (ITC) |
UL Temp Rating: | 105°C |
Operating Temp Range: | -30°C To +105°C |
Bulk Cable Weight: | 264 lbs/1000ft |
Max. Pull Tension: | 264 lbs |
Min Bend Radius/Minor Axis: | 7.1 in |
NEC/(UL) Compliance: | CMG, ITC-ER, PLTC-ER |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | UL Style 2464 (300 V 80°C) |
CSA AWM Compliance: | 2464 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 FT4 Loading |
IEEE Flammability: | 1202 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
9335 0601000 | Chrome | 612825231462 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.344 Revision Date: 08-25-2020 |