Product Hierarchy
Product Hierarchy

9333 - High Perform Instr, 11 Pr #22 Str TC, PVC Ins E2, IS, PVC Jkt, PLTC




High Performance Instrumentation, 11 Pair 22AWG (7x30) Tinned Copper, PVC Insulation E2 Color Code, Individual Beldfoil® Shield, PVC Outer Jacket, PLTC

Product Overview

Suitable Applications: Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.062 in (1.6 mm)Black & Red and Numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.053 in (1.3 mm)0.592 inYes
Overall Cable Diameter (Nominal): 0.592 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
17.2 Ohm/1000ft12.3 Ohm/1000ft (40.4 Ohm/km)26 pF/ft (85 pF/m)45 pF/ft (150 pF/m)0.21 µH/ft (0.69 µH/m)2.4 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL: 105°C, AWM 2464: 80°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
5.92 in (150 mm)5.92 in
Max. Pull Tension: 300 lbs (140 kg)
Bulk Cable Weight: 160 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.435 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9333 0601000Chrome612825231172C
9333 060500Chrome612825231189C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product