(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Surface Mount, 11+PE pins, Metal housing, AC 25 V / DC 50 V, 5 A
Note: | Do not connect or disconnect under load. |
Description: | appliance plug with filter capacitor |
Housing Color: | black |
Number of Pins: | 11+PE |
Design Standard: | DIN EN 175201-804 |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Bearer Material: | PA 66 GF, black |
Contact material: | CuZn |
Contact Resistance: | ≤ 5 mOhm |
Mating Cycles: | max. 50 |
Pin dimensions: | Ø 1,6 mm |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current*: | 5 A |
Rated Impulse Voltage: | 0,5 kV |
Rated Voltage: | 25 V AC / 50 V DC |
Type of Connection: | solder |
Type of Contact / Gender: | male |
Contact Plating: | Cu/Ag |
Protection Degree / IP Rating (IEC 60529): | IP65 |
Accessories to Order Separately: | 932-632-106: N11R FF, Cable socket angled, 734-633-001: N6R-40, conductive flat gasket |
Mating Connectors / Fitting to: | 932-630-106: N11R EF, Cable socket straight |
Fastening torque (mounting screw): | M 3: (50-60) Ncm, not part of delivery |
Item # | Item Description |
---|---|
933100100 | N11R BM FA F |
Update and Revision: | Revision Number: 0.36 Revision Date: 06-29-2023 |