(109)NR Circular Connector, M26 x 1.5 thread, Field Attachable, Female, Angled, 11+PE pins, Grey housing, 60 V, 5 A, PG 11 w/ strain releif and clamping cage
Note: | Do not connect or disconnect under load. |
Description: | Cable socket, angled |
Housing Color: | grey |
Number of Pins: | 11+PE |
Design Standard: | DIN 43 651 |
Strain-Relief: | clamping cage |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Bearer Material: | PBT GF, grey |
Contact material: | to order separate, see accessories |
Contact Resistance: | ≤ 5 mOhm |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current*: | 5 A |
Rated Impulse Voltage: | 1,5 kV |
Rated Voltage: | 50 V AC / 60 V DC |
Suitable Cables: | Ø8 mm to Ø10 mm |
Type of Connection: | crimp |
Type of Contact / Gender: | female |
Gasket Material: | SBR/NBR |
Housing Material: | PBT GF, grey |
Protection Degree / IP Rating (IEC 60529): | IP65 |
Accessories to Order Separately: | 733-385-001: RBCB 162/1 Ag, crimp contact (on coil), 733-383-021: RBC 162/1 Ag, crimp contact (single) |
Mating Connectors / Fitting to: | N11R AM…, appliance plug |
Fastening Torque (Cable Gland): | PG 11: (250-375) Ncm |
Fastening torque (mounting screw): | M26x1,5: (100-150) Ncm |
Item # | Item Description |
---|---|
932632106 | N11R FF |
Update and Revision: | Revision Number: 0.35 Revision Date: 10-27-2022 |