Product Hierarchy
Product Hierarchy

N11R AM 5 - N11R, M26 x 1.5 thread, Receptacle, Male, Front Mount, Grey/Metal housing, 60 V, 5 A, w/ PG 13.5 panel thread





NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 11+PE pins, Grey/Metal housing, 60 V, 5 A, w/ PG 13.5 panel thread

General Information

Note: Do not connect or disconnect under load.

Product description

Housing Color: grey / silver
Number of Pins: 11+PE
Side 1 Design Standard: DIN EN 175201-804

Technical data

Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Contact Bearer Material: PBT GF, grey
Side 1 Contact Resistance: ≤ 10 mOhm
Mount Type: PG13,5
Pin dimensions: Ø 1,6 mm
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Current Rating: 5 A
Rated Impulse Voltage: 0,8 kV
Voltage Rating: 50 V AC / 60 V DC
Type of Connection: crimp
Side 1 Type of Contact/Gender: male

Product Materials

Housing Material: PBT GF / CuZn, grey
O-Ring Material: NBR
Surface: Cu/ Ni

Environmental conditions

Protection Degree / IP Rating (IEC 60529): IP65

Accessories

Accessories to Order Separately: 933-700-001: N11R EF S, cable socket straight full metall housing, 733-386-..., RSCB 162/1, crimp contact on coil
Mating Connectors / Fitting to: 932-630-106: N11R EF, cable socket straight metall locking nut

Additional technical data

Fastening torque (mounting screw): M 26 x 1,5: (40-50) Ncm, hand-tight

Other Standards

Variants
Item #Item Description
932627106N11R AM 5
Update and Revision: Revision Number: 0.40 Revision Date: 11-12-2025
3D_step_N11R AM 5.zip
PCN-NR Series-2025-04-01-GLOBAL-EN-Letter.pdf
PCN_11122025_NR.pdf
No accessories are available for this product