Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1231)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(783)VFD Cable
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
(3612)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1054)M12
(778)Field Attachables
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
(20)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 11+PE pins, Grey/Metal housing, 60 V, 5 A, w/ PG 13.5 panel thread
| Note: | Do not connect or disconnect under load. |
| Housing Color: | grey / silver |
| Number of Pins: | 11+PE |
| Side 1 Design Standard: | DIN 43651 |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Contact Bearer Material: | PBT GF, grey |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Mount Type: | PG13,5 |
| Pin dimensions: | Ø 1,6 mm |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Current Rating: | 5 A |
| Rated Impulse Voltage: | 0,8 kV |
| Voltage Rating: | 50 V AC / 60 V DC |
| Type of Connection: | crimp |
| Side 1 Type of Contact/Gender: | male |
| Housing Material: | PBT GF / CuZn, grey |
| O-Ring Material: | NBR |
| Surface: | Cu/ Ni |
| Protection Degree / IP Rating (IEC 60529): | IP65 |
| Mating Connectors / Fitting to: | 932-630-106: N11R EF, cable socket straight metall locking nut |
| Fastening torque (mounting screw): | M 26 x 1,5: (40-50) Ncm, hand-tight |
| Item # | Item Description |
|---|---|
| 932626106 | N11R AM VE 10 |
| Update and Revision: | Revision Number: 0.42 Revision Date: 11-12-2025 |