(109)NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Straight, 6+PE pins, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage
Note: | Do not connect or disconnect under load. |
Housing Color: | grey |
Number of Pins: | 6+PE |
Design Standard: | DIN EN 175201-804 |
Strain-Relief: | clamping cage |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Bearer Material: | PBT |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | max. 50 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current*: | 10 A |
Rated Impulse Voltage: | 4,0 kV |
Rated Voltage: | 250 V AC/DC |
Suitable Cables: | Ø7 mm to Ø9 mm |
Type of Connection: | crimp |
Type of Contact / Gender: | male |
Gasket Material: | NBR |
Housing Material: | PBT |
Protection Degree / IP Rating (IEC 60529): | IP65 |
Accessories to Order Separately: | Contact: RBC 162, 733-845-001, protection cover SHK 2 |
Fastening Torque (Cable Gland): | PG 11: (250-375) Ncm |
Fastening torque (mounting screw): | SW 22: (100-150) Ncm |
Item # | Item Description |
---|---|
932273106 | N6R DM |
Update and Revision: | Revision Number: 0.34 Revision Date: 03-13-2024 |