Product Hierarchy
Product Hierarchy

9320 - High Perform Instr, 1 Pr #20 Str TC, PVC Ins E2, OS, PVC Jkt, PLTC




High Performance Instrumentation, 1 Pair 20AWG (19x32) Tinned Copper, PVC Insulation E2 Color Code, Overall Beldfoil® Shield, PVC Outer Jacket, PLTC

Product Overview

Suitable Applications: Instrumentation, Sensors, Valves, Positioners, 4-20mA, 0-10V

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)120 AWG19x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.072 in (1.8 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.221 in (5.61 mm)
Overall Cable Diameter (Nominal): 0.221 in (5.61 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. InductanceMax. Current
Pair(s)11.3 Ohm/1000ft52 pF/ft (170 pF/m)97 pF/ft (320 pF/m)0.19 µH/ft (0.62 µH/m)3.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 11.32 Ohm/1000ft (37.14 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Temperature Table Notes: AWM 80°C
Bend Radius
Stationary Min.Installation Min.
2.2 in (56 mm)2.2 in (56 mm)
Max. Pull Tension: 54 lbs (24 kg)
Bulk Cable Weight: 29 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, T-29-520, IEEE 1202
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.611 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9320 0605000Chrome612825228936Z
9320 060U1000Chrome612825228912
9320 060U500Chrome612825228929
9320 0601000ChromeReel1,000 ft612825476894
Footnote: Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product