(109)NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Straight, 6+PE pins, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage
Note: | Do not connect or disconnect under load. |
Number of Pins: | 6+PE |
Design Standard: | DIN EN 175201-804 |
Strain-Relief: | clamping cage |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Bearer Material: | PBT GF, grey |
Contact material: | CuZn, to order separate, see accessories |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | max. 50 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current*: | 10 A |
Rated Impulse Voltage: | 2,5 kV |
Rated Voltage: | 250 V AC/DC |
Suitable Cables: | Ø7 mm to Ø9 mm |
Type of Connection: | crimp |
Type of Contact / Gender: | male |
Gasket Material: | SBR/NBR, cable gland |
Housing Material: | PBT GF, grey |
Protection Degree / IP Rating (IEC 60529): | IP65 |
Accessories to Order Separately: | 731-727-…: RSCB 162 Ag, pin contact (on coil), 731-725-…: RSC 162 Ag, pin contact (single) |
Fastening Torque (Cable Gland): | PG 11: (250-375) Ncm |
Fastening torque (housing): | M22x0,75: (80-100) Ncm |
Fastening torque (mounting screw): | M26x1,5: (100-150) Ncm |
Item # | Item Description |
---|---|
931776001 | N6R EM |
Update and Revision: | Revision Number: 0.37 Revision Date: 03-13-2024 |