Product Hierarchy
Product Hierarchy

N6R FM R - N6R, M26 x 1.5 thread, Field Attachable, Male, Angled, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage: includes knurled mounting screw





NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Angled, 6+PE pins, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage: includes knurled mounting screw

General Information

Note: Do not connect or disconnect under load.

Product description

Housing Color: grey
Number of Pins: 6+PE
Side 1 Design Standard: DIN EN 175201-804
Strain-Relief: clamping cage

Technical data

Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Contact Bearer Material: PBT
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: max. 50
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Current Rating: 10 A
Rated Impulse Voltage: 4,0 kV
Voltage Rating: 250 V AC/DC
Suitable Cables: Ø7 mm to Ø9 mm
Type of Connection: crimp
Side 1 Type of Contact/Gender: female

Product Materials

Gasket Material: NBR
Housing Material: PBT

Environmental conditions

Protection Degree / IP Rating (IEC 60529): IP65

Accessories

Accessories to Order Separately: 831-002-011, Codierung NC 6

Additional technical data

Fastening Torque (Cable Gland): PG 11: (250-375) Ncm
Fastening torque (mounting screw): 2,9x13: (40-50) Ncm, 4x

Other Standards

Variants
Item #Item Description
931727106N6R FM R
Update and Revision: Revision Number: 0.38 Revision Date: 11-12-2025
3D_step_N6R FM R.zip
PCN-NR Series-2025-04-01-GLOBAL-EN-Letter.pdf
PCN_11122025_NR.pdf
No accessories are available for this product