(109)NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 6+PE pins, Grey housing, 250 V, 10 A, w/ PG 16 panel thread, monoblock design
Note: | Do not connect or disconnect under load. |
Description: | appliance plug |
Housing Color: | grey |
Number of Pins: | 6+PE |
Design Standard: | DIN EN 175201-804 |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Bearer Material: | PBT GF |
Contact Resistance: | ≤ 10 mOhm |
Mating Cycles: | max. 50 |
Pin dimensions: | Ø 1,6 mm |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Rated Current*: | 10 A |
Rated Impulse Voltage: | 2,5 kV |
Rated Voltage: | 250 V AC/DC |
Type of Connection: | crimp |
Type of Contact / Gender: | male |
Gasket Material: | NBR |
Protection Degree / IP Rating (IEC 60529): | IP65 |
Accessories to Order Separately: | Contact: RSC 162, 733-849-011, protection cover SHK 1 |
Item # | Item Description |
---|---|
931592003 | N6R AM 4 |
Update and Revision: | Revision Number: 0.34 Revision Date: 03-13-2024 |