Product Hierarchy
Product Hierarchy

N6R AM 2 - N6R, M26 x 1.5 thread, Receptacle, Male, Front Mount, Grey housing, 250 V, 10 A, w/ PG 13.5 panel thread, monoblock design





NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 6+PE pins, Grey housing, 250 V, 10 A, w/ PG 13.5 panel thread, monoblock design

General Information

Note: Do not connect or disconnect under load.

Product description

Description: appliance plug
Housing Color: grey
Number of Pins: 6+PE
Side 1 Design Standard: DIN EN 175201-804

Technical data

Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Contact Bearer Material: PBT GF
Side 1 Contact Resistance: ≤ 10 mOhm
Mating Cycles: max. 50
Pin dimensions: Ø 1,6 mm
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Current Rating: 10 A
Rated Impulse Voltage: 2,5 kV
Voltage Rating: 250 V AC/DC
Type of Connection: crimp
Side 1 Type of Contact/Gender: male

Product Materials

Gasket Material: NBR

Environmental conditions

Protection Degree / IP Rating (IEC 60529): IP65

Accessories

Accessories to Order Separately: Contact: RSC 162, 733-849-011, protection cover SHK 1

Other Standards

Variants
Item #Item Description
931592001N6R AM 2
Update and Revision: Revision Number: 0.40 Revision Date: 11-12-2025
3D_step_N6R AM 2.zip
PCN-NR Series-2025-04-01-GLOBAL-EN-Letter.pdf
PCN_11122025_NR.pdf
No accessories are available for this product