Audio, Control & Instrument Cable, 22 AWG solid tinned copper conductors, PVC insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | Solid | TC - Tinned Copper | 15 |
| Conductor Count: | 30 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.013 in |
| Number | Color |
|---|---|
| 1 | Black & Red |
| 2 | Black & White |
| 3 | Black & Green |
| 4 | Black & Blue |
| 5 | Black & Yellow |
| 6 | Black & Brown |
| 7 | Black & Orange |
| 8 | Red & White |
| 9 | Red & Green |
| 10 | Red & Blue |
| 11 | Red & Yellow |
| 12 | Red & Brown |
| 13 | Red & Orange |
| 14 | Green & White |
| 15 | Green & Blue |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.449 in | 0.037 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 16.5 Ohm/1000ft | 14 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|
| 35 pF/ft | 50 pF/ft |
| Nominal Inductance |
|---|
| 0.2 µH/ft |
| Max. Recommended Current [A] |
|---|
| 1.4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 80°C (UL AWM Style 2464) |
| Operating Temperature Range: | -20°C To +80°C |
| Bulk Cable Weight: | 124 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 242 lbs |
| Minimum Minor Axis Bend Radius: | 4.5 in |
| NEC/(UL) Compliance: | CMG |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2464 (300 V 80°C) |
| CPR Euroclass: | Eca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1685 FT4 Loading |
| CSA Flammability: | FT4 |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9315 060500 | Chrome | Reel | 500 ft | 612825228196 |
| 9315 0601000 | Chrome | Reel | 1,000 ft | 612825228189 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.337 Revision Date: 02-03-2025 |