Product Hierarchy
Product Hierarchy

9310 - 50 Ohm, RG58, 20 AWG




RG-58/U type, 20 AWG solid .033" bare copper conductor, polyethylene insulation, Duobond® II + tinned copper braid shield (55% coverage), PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidBC - Bare Copper0.033 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene0.114 in
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)55%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.193 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
9.4 Ohm/1000ft9.4 Ohm/1000ft8 Ohm/1000ft8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
30.8 pF/ft
Inductance
Nominal Inductance
0.09 µH/ft
Impedance
Nominal Characteristic Impedance
50 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.46 dB/100ft
10 MHz1.4 dB/100ft
50 MHz2.8 dB/100ft
100 MHz3.8 dB/100ft
200 MHz5.4 dB/100ft
400 MHz7.9 dB/100ft
700 MHz11.1 dB/100ft
900 MHz12.8 dB/100ft
1000 MHz13.9 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.54 ns/ft66%
Voltage
Non-UL Voltage RatingUL Voltage Rating
1400 V RMS30 V RMS

Temperature Range

UL Temperature Rating: 60°C
Operating Temperature Range: -40°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 20 lbs/1000ft
Maximum Recommended Pulling Tension: 12.4 lbs
Minimum Minor Axis Bend Radius: 2 in

Standards

UL AWM Style Compliance: AWM 1354 (30 V 60°C)
CPR Euroclass: Eca
RG Type: 58

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
UL voltage rating: 30 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9310 010500BlackReel500 ft612825227793
9310 0101000BlackReel1,000 ft612825227816
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.460 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product