Product Hierarchy
Product Hierarchy

9306 - Audio, Control & Instrument, #22-6pr, PVC, O/A Foil, PVC Jkt, CMG




Audio, Control & Instrument Cable, 22 AWG solid tinned copper conductors, PVC insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)622 AWGSolidTC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.013 in (0.33 mm)0.052 in (1.3 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.315 in
Overall Cable Diameter (Nominal): 0.315 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
20.6 Ohm/1000ft35 pF/ft (110 pF/m)50 pF/ft (160 pF/m)0.2 µH/ft (0.66 µH/m)4.2 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 11.5 Ohm/1000ft (37.7 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.15 in (80.0 mm)3.15 in
Max. Pull Tension: 102 lbs (46.3 kg)
Bulk Cable Weight: 57 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.327 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9306 060500ChromeReel500 ft612825227465
9306 0601000ChromeReel1,000 ft612825227458C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product