(1214)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
75 Ohm Analog Video Coax, RG-11, 14 AWG Solid Bare Copper Conductor , PE Insulation, Foil + 60% Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Standard analog video |
| RG Type: | 11 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 14 AWG | Solid | 0.064 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White |
| Insulation Table Notes: | Gas injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 60% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.405 in (10.3 mm) |
| Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 450 MHz | 23 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.2 dB/100ft |
| 10 MHz | 0.5 dB/100ft |
| 50 MHz | 0.9 dB/100ft |
| 100 MHz | 1.3 dB/100ft |
| 200 MHz | 1.6 dB/100ft |
| 400 MHz | 2.3 dB/100ft |
| 700 MHz | 3.3 dB/100ft |
| 900 MHz | 4.0 dB/100ft |
| 1000 MHz | 4.3 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 2.5 Ohm/1000ft | 3 Ohm/1000ft (9.8 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -35°C to +75°C |
| Installation Min. |
|---|
| 4.0 in (100 mm) |
| Max. Pull Tension: | 98 lbs (44 kg) |
| Bulk Cable Weight: | 77 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 89292 |
| Update and Revision: | Revision Number: 0.422 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9292 0101000 | Black | Reel | 1,000 ft | 612825408833 | C |
| Footnote: | C - CRATE REEL PUT-UP. |