Product Hierarchy
Product Hierarchy

9290 - Analog Video, RG6 #18 Solid BC, Double 95% BC Braids, PVC Jacket, CM




18 AWG solid .038" bare copper conductor, foam polyethylene insulation, double bare copper braid shields (95% coverage), PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.038 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Outer Shield
TypeLayerMaterialCoverage [%]
Braid1Bare Copper (BC)95%
Braid2Bare Copper (BC)95%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.288 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
7.5 Ohm/1000ft7.5 Ohm/1000ft2 Ohm/1000ft2 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.098 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5-450 MHz23 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.2 dB/100ft
10 MHz0.7 dB/100ft
50 MHz1.7 dB/100ft
100 MHz2.5 dB/100ft
200 MHz3.6 dB/100ft
400 MHz5 dB/100ft
700 MHz7.2 dB/100ft
900 MHz8.3 dB/100ft
1000 MHz8.8 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.25 ns/ft81%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 80°C
Operating Temperature Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 54 lbs/1000ft
Maximum Recommended Pulling Tension: 108 lbs
Minimum Minor Axis Bend Radius: 3 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CM
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9290 0101000BlackReel1,000 ft612825357865
9290 0102000BlackReel2,000 ft612825227076
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.385 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product