20 AWG solid .032" bare copper-covered steel conductor, foam polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
Life Cycle Status: Discontinued
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 1999-02-19 |
| RG Type: | 59 |
| Series Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 | Solid | 0.032 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.143 in (3.63 mm) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.235 in |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5-450 MHz | 23 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 10 MHz | 1 dB/100ft |
| 50 MHz | 2.1 dB/100ft |
| 100 MHz | 3 dB/100ft |
| 200 MHz | 4.5 dB/100ft |
| 400 MHz | 6.6 dB/100ft |
| 700 MHz | 8.9 dB/100ft |
| 900 MHz | 10.1 dB/100ft |
| 1000 MHz | 10.9 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 44.5 Ohm/1000ft (146 Ohm/km) | 3.5 Ohm/1000ft (11 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 82% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Max. Pull Tension: | 86 lbs (39 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft (46 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.343 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9274 010500 | Black | Reel | 500 ft | 612825226345 | |
| 9274 0101000 | Black | Reel | 1,000 ft | 612825357667 | C |
| Footnote: | C - CRATE REEL PUT-UP. |