Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Mil-Spec Coax, 50 Ohm, RG-223, 19 AWG Solid Silvered Copper Conductor, PE Insulation, Double 95% Silvered Copper Braid Shield, PVC Jacket (Non-Contaminating), CMX, Commercial, non-QPL
| Suitable Applications: | High frequency microwave and satellite, Point-to-point and point-to-multipoint wireless antenna communication |
| RG Type: | 223 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 19 AWG | Solid | 0.034 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 0.117 in (2.97 mm) | White |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Silvered Copper (SC) | 95% |
| 2 | Braid | Silvered Copper (SC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride (Non-Contaminating) | 0.212 in (5.38 mm) |
| Overall Cable Diameter (Nominal): | 0.212 in (5.38 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 10 MHz | 1.2 dB/100ft |
| 50 MHz | 2.8 dB/100ft |
| 100 MHz | 4.1 dB/100ft |
| 200 MHz | 6.0 dB/100ft |
| 400 MHz | 8.8 dB/100ft |
| 700 MHz | 12 dB/100ft |
| 900 MHz | 13.8 dB/100ft |
| 1000 MHz | 14.5 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 50 MHz | 350 W |
| 400 MHz | 86 W |
| 1,000 MHz | 50 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 8.8 Ohm/1000ft | 2.5 Ohm/1000ft (8.2 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V RMS (UL AWM Style 1354) (UL AWM 1354) | 1400 V (Mil-Spec) |
| UL Temperature | Operating |
|---|---|
| 60°C (UL AWM 1354) | -40°C to +60°C |
| Installation Min. |
|---|
| 2.1 in (53 mm) |
| Max. Pull Tension: | 87 lbs (39 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMX |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CMX. |
| Military Compliance: | Commercial, non-QPL product (M17/167-00001) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.522 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9273 010100 | Black | Reel | 100 ft | 612825226307 | |
| 9273 010500 | Black | Reel | 500 ft | 612825226277 | |
| 9273 0101000 | Black | Reel | 1,000 ft | 612825226314 | C |
| Footnote: | C - CRATE REEL PUT-UP. |