78 Ohm Twinax, 20 AWG stranded (7x28) .038" tinned copper conductors, polyethylene insulation, tinned copper braid shield (93% Coverage), PVC jacket.
| Suitable Applications: | RF |
| AWG | Stranding | Material | Construction n x D | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|---|
| 20 | 7x28 | TC - Tinned Copper | Stranded | 0.038 in | 1 |
| 20 | 7x28 | TC - Tinned Copper | Stranded | 0.038 in |
| Conductor Count: | 2 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.0755 in |
| PE - Polyethylene | 0.0755 in |
| Number | Color |
|---|---|
| 1 | Blue |
| Natural |
| Type | Layer | Material | Coverage [%] |
|---|---|---|---|
| Braid | 1 | Tinned Copper (TC) | 93% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.244 in |
| Diameter |
|---|
| 0.156 mm |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 9.5 Ohm/1000ft | 9.5 Ohm/1000ft | 3.4 Ohm/1000ft | 3.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|
| 19.7 pF/ft | 19.7 pF/ft |
| Nominal Inductance |
|---|
| 0.020 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 78 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 10 MHz | 2.1 dB/100ft |
| 50 MHz | 5.0 dB/100ft |
| 100 MHz | 7.5 dB/100ft |
| 200 MHz | 11 dB/100ft |
| 400 MHz | 16 dB/100ft |
| Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 66 ns/100m | 1.54 ns/ft | 66% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 60°C (UL AWM Style 2092) |
| Operating Temperature Range: | -30°C To +75°C |
| Bulk Cable Weight: | 38 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 55 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC/(UL) Compliance: | CM |
| CEC/C(UL) Compliance: | CM |
| UL AWM Style Compliance: | AWM 2092 (300 V 60°C) |
| CPR Euroclass: | Eca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | No |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes - Black only |
| UL Flammability: | UL 1685 UL Loading |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 89272 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9272 006100 | Blue | Reel | 100 ft | 612825226246 |
| 9272 006500 | Blue | Reel | 500 ft | 612825226260 |
| 9272 006U500 | Blue | UnReel | 500 ft | 612825226239 |
| 9272 0061000 | Blue | Reel | 1,000 ft | 612825226253 |
| 9272 006U1000 | Blue | UnReel | 1,000 ft | 612825226222 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.421 Revision Date: 02-20-2026 |