Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3391)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1004)M12 Power
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
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
(5)M23 Circular Connectors
(56)Mini Power
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(814)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(478)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(925)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)124 Ohm Twinax, 25 AWG stranded (7x33) tinned copper conductors, polyethylene insulation, Beldfoil® shield (100% coverage), stranded tinned copper drain wire, PVC jacket.
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
25 | 7x33 | TC - Tinned Copper | 0.021 in | 1 |
Conductor Count: | 2 |
Material | Nominal Wall Thickness |
---|---|
PE - Polyethylene | 0.031 in |
Number | Color |
---|---|
1 | Blue & Clear |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.24 in | 0.035 in |
Diameter |
---|
0.17 mm |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
31.8 Ohm/1000ft | 31.8 Ohm/1000ft | 12 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
12.2 pF/ft | 22 pF/ft |
Nominal Inductance |
---|
0.188 µH/ft |
Nominal Characteristic Impedance |
---|
124 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.6 dB/100ft |
10 MHz | 1.7 dB/100ft |
50 MHz | 3.6 dB/100ft |
100 MHz | 5 dB/100ft |
200 MHz | 6.9 dB/100ft |
400 MHz | 9.6 dB/100ft |
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
66 ns/100m | 1.54 ns/ft | 66% |
Frequency [MHz] |
---|
1 MHz |
10 MHz |
50 MHz |
100 MHz |
200 MHz |
400 MHz |
UL Description | UL Voltage Rating |
---|---|
UL AWM Style 2092 | 300 V RMS |
UL Temperature Rating: | 60°C (UL AWM Style 2092) |
Operating Temperature Range: | -20°C To +60°C |
Bulk Cable Weight: | 25 lbs/1000ft |
Maximum Recommended Pulling Tension: | 17 lbs |
Minimum Minor Axis Bend Radius: | 2.5 in |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CM |
UL AWM Style Compliance: | AWM 2092 (300 V 60°C) |
CPR Euroclass: | Eca |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL1685 UL Loading |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9271 006100 | Blue | Reel | 100 ft | 612825226192 |
9271 006500 | Blue | Reel | 500 ft | 612825226215 |
9271 0061000 | Blue | Reel | 1,000 ft | 612825226208 |
9271 006U1000 | Blue | UnReel | 1,000 ft | 612825226185 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.427 Revision Date: 02-03-2025 |