Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
124 Ohm Twinax, 25 AWG stranded (7x33) tinned copper conductors, polyethylene insulation, Beldfoil® shield (100% coverage), stranded tinned copper drain wire, PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
|---|---|---|---|---|
| 25 | 7x33 | TC - Tinned Copper | 0.021 in | 1 |
| Conductor Count: | 2 |
| Material | Nominal Wall Thickness |
|---|---|
| PE - Polyethylene | 0.031 in |
| Number | Color |
|---|---|
| 1 | Blue & Clear |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.24 in | 0.035 in |
| Diameter |
|---|
| 0.17 mm |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
|---|---|---|
| 31.8 Ohm/1000ft | 31.8 Ohm/1000ft | 12 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 12.2 pF/ft | 22 pF/ft |
| Nominal Inductance |
|---|
| 0.188 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 124 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 10 MHz | 1.7 dB/100ft |
| 50 MHz | 3.6 dB/100ft |
| 100 MHz | 5 dB/100ft |
| 200 MHz | 6.9 dB/100ft |
| 400 MHz | 9.6 dB/100ft |
| Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 66 ns/100m | 1.54 ns/ft | 66% |
| Frequency [MHz] |
|---|
| 1 MHz |
| 10 MHz |
| 50 MHz |
| 100 MHz |
| 200 MHz |
| 400 MHz |
| UL Description | UL Voltage Rating |
|---|---|
| UL AWM Style 2092 | 300 V RMS |
| UL Temperature Rating: | 60°C (UL AWM Style 2092) |
| Operating Temperature Range: | -20°C To +60°C |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 17 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC/(UL) Compliance: | CM |
| CEC/C(UL) Compliance: | CM |
| UL AWM Style Compliance: | AWM 2092 (300 V 60°C) |
| CPR Euroclass: | Eca |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9271 006100 | Blue | Reel | 100 ft | 612825226192 |
| 9271 006500 | Blue | Reel | 500 ft | 612825226215 |
| 9271 0061000 | Blue | Reel | 1,000 ft | 612825226208 |
| 9271 006U1000 | Blue | UnReel | 1,000 ft | 612825226185 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.428 Revision Date: 02-20-2026 |