Product Hierarchy
Product Hierarchy

9267 - Video Triax, RG59, #20 Solid, CSPE Jacket


20 AWG solid .032" bare copper conductor, gas-injected foam high density polyethylene insulation, paper tape separator, bare copper braid shields (95% and 80% coverage), CSPE - Chlorosulphonated Polyethylene jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidBC - Bare Copper0.032 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.145 in
Table Notes: Gas Injected
Inner Shield Material
TypeMaterialCoverage [%]
BraidBare Copper (BC)95%
Inner Jacket Material
MaterialNominal Diameter
PE - Polyethylene0.216 in
Outer Shield Material
TypeMaterialCoverage [%]
BraidBare Copper (BC)80%
Outer Jacket Material
MaterialNominal DiameterSeparator Material
CSPE - Chlorosulphonated Polyethylene0.36 inPaper Tape

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCRNominal Outer Shield DCR
10.1 Ohm/1000ft10.1 Ohm/1000ft2.5 Ohm/1000ft2.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.3 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Min. Structural Return Loss (SRL)
5-850 MHz21 dB
850-3000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.3 dB/100ft
3.6 MHz0.6 dB/100ft
10 MHz0.9 dB/100ft
71.5 MHz2.1 dB/100ft
135 MHz2.9 dB/100ft
270 MHz4.2 dB/100ft
360 MHz4.8 dB/100ft
540 MHz6 dB/100ft
720 MHz6.7 dB/100ft
750 MHz6.9 dB/100ft
1000 MHz8.3 dB/100ft
1500 MHz10.5 dB/100ft
2250 MHz13.4 dB/100ft
3000 MHz15.9 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82%
Voltage
Non-UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 80°C
Operating Temp Range: -20°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 72 lbs/1000ft
Max. Pull Tension: 124 lbs
Min Bend Radius/Minor Axis: 3.5 in

Standards

CPR Euroclass: Eca
RG Type: 59/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - When supported by messenger wire
Suitability - Burial: Yes
Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
IEC Flammability: IEC 60332-1-2

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
9267 010500BlackReel500 ft612825226291
9267 0101000BlackReel1,000 ft612825434177
9267 0102000BlackReel2,000 ft612825358756
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.269 Revision Date: 09-30-2020
Date: 2004-01-01
No accessories are available for this product