Product Hierarchy
Product Hierarchy

9265 - Composite ENG, EFP and CCTV


Composite, RG-59 22 AWG BC Coax, stranded (7x30), BC braid 95% coverage, 1 PR 22 AWG TC, stranded (7x30), w/drain wire, PVC jacket.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of PairsNo. of Coax
Coax(es)22StrandedBC - Bare Copper0.03 in1
Pair(s)227x30TC - Tinned Copper0.03 in1
Total Number of Pairs: 1
Insulation
ElementMaterialNominal Diameter
Coax(es)PE - Polyethylene (Foam)0.146 in
Pair(s)PVC - Polyvinyl Chloride0.054 in
Color Chart
NumberColor
1Black
2Red
Inner Shield
ElementTypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWGDrainwire Construction n x D
Coax(es)BraidBare Copper (BC)95%TC - Tinned Copper0.03 in227x30
Pair(s)TapeBi-Laminate (Alum+Poly)Beldfoil® (Z-Fold®)100%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.47 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR Conductor ResistanceNominal Inner Shield DCRNominal Outer Shield DCR
15 Ohm/1000ft2.6 Ohm/1000ft11 Ohm/1000ft
Capacitance
ElementNom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
Coax(es)51 pF/ft17.3 pF/ft
Pair(s)95.5 pF/ft
Inductance
Nominal Inductance
0.09 µH/ft
Impedance
ElementNominal Characteristic Impedance
Coax(es)75 Ohm
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss
Coax(es)1 MHz0.3 dB/100ft
5 MHz0.7 dB/100ft
10 MHz1 dB/100ft
50 MHz2.1 dB/100ft
100 MHz3 dB/100ft
Delay
ElementNominal DelayNominal Velocity of Propagation (VP) [%]
Coax(es)1.3 ns/ft78%
Voltage
UL Voltage Rating
30 V RMS
Electrical Characteristics Notes: Coax Nominal Voltage Breakdown Jacket (Shield to Ground) = 22kV RMS

Temperature Range

Non-UL Temp Rating: 60°C
Operating Temperature Range: -40°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 58 lbs/1000ft
Maximum Recommended Pulling Tension: 68 lbs
Minimum Minor Axis Bend Radius: 2.5 in

Standards

NEC/(UL) Compliance: CL2
UL AWM Style Compliance: AWM 20006
CPR Euroclass: Eca
RG Type: 59

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
UL voltage rating: 30 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9265 010500BlackReel500 ft612825226017
9265 0101000BlackReel1,000 ft612825226000
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Simaese Type Construction.

History

Update and Revision: Revision Number: 0.357 Revision Date: 02-20-2026
Date: 2005-04-01
No accessories are available for this product