(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Composite, 22 AWG Coax TC, stranded (7x30), BC braid shield 95% coverage, 12 Cond. 20 AWG TC, stranded (7x28), overall TC braid shield 80% coverage, PVC outer jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
|---|---|---|---|---|---|
| 22 | Stranded | TC - Tinned Copper | 0.031 in | 1 | |
| 20 | 7x28 | TC - Tinned Copper | 0.038 in | 12 |
| Conductor Count: | 12 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.146 in |
| PVC - Polyvinyl Chloride | 0.07 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.208 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Tinned Copper (TC) | 80% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.46 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR |
|---|---|---|
| 14.4 Ohm/1000ft | 14.4 Ohm/1000ft | 2.55 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.3 pF/ft |
| Operating Voltage: | 300 V RMS |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 0.5 MHz | 0.2 dB/100ft |
| 1 MHz | 0.29 dB/100ft |
| 5 MHz | 0.67 dB/100ft |
| 10 MHz | 0.95 dB/100ft |
| 100 MHz | 3.1 dB/100ft |
| 200 MHz | 4.4 dB/100ft |
| 400 MHz | 6.3 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 78% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| 300 V RMS |
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -30°C To +75°C |
| Bulk Cable Weight: | 150 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 305 lbs |
| Minimum Minor Axis Bend Radius: | 4.75 in |
| NEC/(UL) Compliance: | CL2X |
| UL AWM Style Compliance: | AWM 1007 (singles), AWM 1354 (coax), AWM 2594 (overall) |
| CPR Euroclass: | Eca |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9262 008100 | Gray | Reel | 100 ft | 612825225973 |
| 9262 0081000 | Gray | Reel | 1,000 ft | 612825225980 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.354 Revision Date: 02-20-2026 |