Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
75 Ohm Analog Video Coax, RG-59, 22 AWG (7x30) Bare Copper Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CM
| Suitable Applications: | Standard analog video | 
| RG Type: | 59 | 
| Size | Stranding | Nom. Diameter | Material | 
|---|---|---|---|
| 22 AWG | 7x30 | 0.029 in | BC - Bare Copper | 
| Material | Nom. Insulation Diameter | Color Code | 
|---|---|---|
| PE - Polyethylene (Foam) | 0.146 in (3.71 mm) | White | 
| Outer Shield Type | Material | Coverage | 
|---|---|---|
| Braid | Bare Copper (BC) | 95% | 
| Material | Nom. Diameter | 
|---|---|
| PVC - Polyvinyl Chloride | 0.240 in (6.10 mm) | 
| Overall Cable Diameter (Nominal): | 0.240 in (6.10 mm) | 
| Frequency | Nom. Attenuation | 
|---|---|
| 1 MHz | 0.3 dB/100ft | 
| 5 MHz | 0.65 dB/100ft | 
| 10 MHz | 0.9 dB/100ft | 
| 50 MHz | 2.1 dB/100ft | 
| 100 MHz | 3 dB/100ft | 
| 200 MHz | 4.5 dB/100ft | 
| 400 MHz | 6.6 dB/100ft | 
| 700 MHz | 8.9 dB/100ft | 
| 900 MHz | 10.1 dB/100ft | 
| 1000 MHz | 10.9 dB/100ft | 
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. | 
|---|---|---|---|---|
| 15 Ohm/1000ft | 2.6 Ohm/1000ft (8.5 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% | 
| UL Voltage Rating | 
|---|
| 300 V (CM), 30 V (UL AWM 1354) | 
| Operating | 
|---|
| -40°C to +80°C | 
| Installation Min. | 
|---|
| 2.4 in (61 mm) | 
| Max. Pull Tension: | 65 lbs (29 kg) | 
| Bulk Cable Weight: | 33 lbs/1000ft | 
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire | 
| Sustainability: | CA Prop 65 | 
| Flammability / Reaction to Fire: | UL1685 UL Loading | 
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca | 
| NEC / UL Compliance: | CM | 
| AWM Compliance: | AWM 1354 | 
| CEC / C(UL) Compliance: | CM | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| UK Regulation Compliance: | UKCA Mark | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Plenum Number: | 89259 | 
| Update and Revision: | Revision Number: 0.492 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | Length | UPC | Footnote | 
|---|---|---|---|---|---|
| 9259 010100 | Black | Reel | 100 ft | 612825358893 | |
| 9259 010500 | Black | Reel | 500 ft | 612825354987 | C | 
| 9259 010U500 | Black | UnReel | 500 ft | 612825357841 | |
| 9259 0101000 | Black | Reel | 1,000 ft | 612825352969 | C | 
| 9259 010U1000 | Black | UnReel | 1,000 ft | 612825358770 | |
| 9259 0101200 | Black | Reel | 1,200 ft | 612825352921 | |
| 9259 0101500 | Black | Reel | 1,500 ft | 612825358787 | |
| 9259 0105000 | Black | Reel | 5,000 ft | 612825358909 | C | 
| Footnote: | C - CRATE REEL PUT-UP. |