(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
50 Ohm Wireless Transmission Coax, RG-8X, 16 AWG (19x29) Bare Copper Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CM
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 8 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 16 AWG | 19x29 | 0.057 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.155 in (3.94 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.242 in (6.15 mm) |
| Overall Cable Diameter (Nominal): | 0.242 in (6.15 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 50 MHz | 2.1 dB/100ft |
| 100 MHz | 3.1 dB/100ft |
| 200 MHz | 4.5 dB/100ft |
| 400 MHz | 6.6 dB/100ft |
| 700 MHz | 9.1 dB/100ft |
| 900 MHz | 10.7 dB/100ft |
| 1000 MHz | 11.2 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 10 MHz | 1,000 W |
| 50 MHz | 370 W |
| 100 MHz | 250 W |
| 200 MHz | 190 W |
| 400 MHz | 110 W |
| 700 MHz | 75 W |
| 1,000 MHz | 60 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 4.1 Ohm/1000ft | 3.1 Ohm/1000ft (10 Ohm/km) | 25.3 pF/ft (83.0 pF/m) | 50 Ohm | 82% |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C to +80°C |
| Installation Min. |
|---|
| 2.4 in (61 mm) |
| Max. Pull Tension: | 61 lbs (28 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CM |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.513 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9258 010500 | Black | Reel | 500 ft | 612825225805 | C |
| 9258 010U500 | Black | UnReel | 500 ft | 612825358886 | |
| 9258 0101000 | Black | Reel | 1,000 ft | 612825225836 | C |
| 9258 010U1000 | Black | UnReel | 1,000 ft | 612825225812 | |
| 9258 0091000 | White | Reel | 1,000 ft | 612825225829 |
| Footnote: | C - CRATE REEL PUT-UP. |