Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(524)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(288)Video Cable
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
(13388)Indoor Fiber Cable
(1442)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3410)Modular Couplers
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
(745)Type A
(569)Type A Field Attachables
(360)Type A Receptacles
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(975)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
RG-8/U type, 13 AWG stranded (7x21) .085" bare copper conductor, polyethylene insulation, bare copper braid shield (95% coverage), non-contaminating PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 13 | 7x21 | BC - Bare Copper | 0.085 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PE - Polyethylene | 0.285 in | 0.285 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride (Non-Contaminating) | 0.405 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 1.9 Ohm/1000ft | 1.9 Ohm/1000ft | 1.2 Ohm/1000ft | 1.2 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 28.5 pF/ft |
| Nominal Inductance |
|---|
| 0.079 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 52 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.2 dB/100ft |
| 10 MHz | 0.6 dB/100ft |
| 50 MHz | 1.3 dB/100ft |
| 100 MHz | 1.9 dB/100ft |
| 200 MHz | 2.8 dB/100ft |
| 400 MHz | 4.2 dB/100ft |
| 700 MHz | 5.9 dB/100ft |
| 900 MHz | 6.9 dB/100ft |
| 1000 MHz | 7.4 dB/100ft |
| 4000 MHz | 23.2 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.54 ns/ft | 66% |
| Non-UL Voltage Rating | UL Voltage Rating |
|---|---|
| 3700 V RMS | 150 V RMS |
| 30 V RMS (UL AWM Style 1354) |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -40°C To +80°C |
| Bulk Cable Weight: | 105 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 190 lbs |
| Minimum Minor Axis Bend Radius: | 4 in |
| NEC/(UL) Compliance: | CMX |
| CEC/C(UL) Compliance: | CMX |
| UL AWM Style Compliance: | AWM 1354 (30 V 60°C) |
| RG Type: | 8 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 150 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9251 010500 | Black | Reel | 500 ft | 612825225782 |
| 9251 0101000 | Black | Reel | 1,000 ft | 612825225775 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.386 Revision Date: 02-03-2025 |