(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
Twinax 95Ω RG-22B/U Type, 1 Pair, 18 AWG (7x26) bare copper, polyethylene insulation, polyethylene inner jacket, tinned copper double braid shield (95% coverage each), non-contaminating PVC jacket
| Suitable Applications: | Computer, Instrumentation |
| RG Type: | 22 |
| Size | Stranding | Nom. Diameter | Material | Notes |
|---|---|---|---|---|
| 18 AWG | 7x26 | 0.046 in | BC - Bare Copper | |
| 18 AWG | 7x26 | 0.046 in | BC+TC - Bare Copper + Tinned Copper | Only center strand is Tinned |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene | 0.089 in (2.3 mm) | Clear | PE on both conductors |
| PE - Polyethylene | 0.282 in (7.16 mm) | Clear | PE over pair |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Tinned Copper (TC) | 95% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride (Non-Contaminating) | 0.416 in (10.6 mm) |
| Overall Cable Diameter (Nominal): | 0.416 in (10.6 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.30 dB/100ft |
| 10 MHz | 0.90 dB/100ft |
| 20 MHz | 1.30 dB/100ft |
| 50 MHz | 2.10 dB/100ft |
| 100 MHz | 3.00 dB/100ft |
| 200 MHz | 4.50 dB/100ft |
| 400 MHz | 6.30 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 6.6 Ohm/1000ft | 0.9 Ohm/1000ft (3.0 Ohm/km) | 95 Ohm | 66% |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | 0.7 mOhm/m |
| 10 MHz | 1.0 mOhm/m |
| 50 MHz | 7.0 mOhm/m |
| Voltage Rating |
|---|
| 750 V |
| Operating |
|---|
| -40°C to +60°C |
| Installation Min. |
|---|
| 4.5 in (110 mm) |
| Max. Pull Tension: | 237 lbs (108 kg) |
| Bulk Cable Weight: | 113 lbs/1000ft |
| Environmental Suitability: | Outdoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.496 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9250 010500 | Black | Reel | 500 ft | 612825225751 | C |
| 9250 0101000 | Black | Reel | 1,000 ft | 612825225744 | C |
| Footnote: | C - CRATE REEL PUT-UP. |