(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
RG-6, 18 AWG solid .040" bare copper conductor, gas-injected foam HDPE insulation, Duofoil® shield, tinned copper braid shield (60% coverage), LSZH jacket.
| Suitable Applications: | SDI coax |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 18 | Solid | BC - Bare Copper | 0.04 in | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 60% |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.27 in |
| Nominal Conductor DCR | Outer Conductor DCR |
|---|---|
| 6.4 Ohm/1000ft | 5.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.106 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-450 MHz | 23 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 5 MHz | 0.54 dB/100ft |
| 10 MHz | 0.7 dB/100ft |
| 50 MHz | 1.5 dB/100ft |
| 100 MHz | 2 dB/100ft |
| 200 MHz | 2.8 dB/100ft |
| 400 MHz | 4 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.24 ns/ft | 82% |
| Voltage Rating [V] |
|---|
| 300 V RMS |
| Operating Temperature Range: | -30°C To +75°C |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 44 lbs |
| Minimum Minor Axis Bend Radius: | 2.7 in |
| RG Type: | 6 |
| Environmental Space: | Outdoor - Aerial |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes - Black only |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.110 Revision Date: 04-29-2024 |