Product Hierarchy
Product Hierarchy

9248 - Analog Video, RG6, #18 Solid BC, Foil + 60% TC Braid, PVC Jacket, CM




75Ohm RG-6 18 AWG solid .040" bare copper conductor, gas-injected foam HDPE insulation, Duofoil® + tinned copper braid shield (60% coverage), PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.04 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)60%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.27 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
6.4 Ohm/1000ft6.4 Ohm/1000ft5.6 Ohm/1000ft5.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.106 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5-450 MHz23 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.3 dB/100ft
5 MHz0.54 dB/100ft
10 MHz0.7 dB/100ft
50 MHz1.5 dB/100ft
100 MHz2 dB/100ft
200 MHz2.8 dB/100ft
400 MHz4 dB/100ft
700 MHz5.3 dB/100ft
900 MHz6.1 dB/100ft
1000 MHz6.5 dB/100ft
1500 MHz8.3 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft82%
Voltage
UL Voltage RatingVoltage Rating [V]
300 V RMS30 V RMS
Electrical Characteristics Notes: 30 V RMS (UL AWM Style 1354); 300 V RMS (CM)

Temperature Range

UL Temperature Rating: 80°C
Operating Temperature Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 35 lbs/1000ft
Maximum Recommended Pulling Tension: 44 lbs
Minimum Minor Axis Bend Radius: 2.75 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CM
UL AWM Style Compliance: AWM 1354 (30 V 80°C)
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 89248 and 82248

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC/EAN
9248.00152BlackReel152 m8719605020321
9248.00U152BlackUnReel152 m8719605235589
9248.00305BlackReel305 m8719605020338
9248 010500BlackReel500 ft612825357858
9248 010U500BlackUnReel500 ft612825225768
9248.00500BlackReel500 m8719605020345
9248 0101000BlackReel1,000 ft612825357681
9248 010U1000BlackUnReel1,000 ft612825358794
9248.001000BlackReel1,000 m8719605020314
9248 0103280BlackReel3,280 ft612825358800
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.427 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product