(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
22 | Solid | BCCS - Bare Copper Covered Steel | 0.025 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.146 in |
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 85% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.242 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
50 Ohm/1000ft | 50 Ohm/1000ft | 4.5 Ohm/1000ft | 4.5 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
19.4 pF/ft |
Nominal Inductance |
---|
0.112 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 23 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.6 dB/100ft |
10 MHz | 1.1 dB/100ft |
50 MHz | 2.4 dB/100ft |
100 MHz | 3.4 dB/100ft |
200 MHz | 4.9 dB/100ft |
400 MHz | 7 dB/100ft |
700 MHz | 9.7 dB/100ft |
900 MHz | 11.1 dB/100ft |
1000 MHz | 12 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
Frequency [MHz] | Max. Power Rating [W] | Nominal Power Rating [W] |
---|---|---|
50 MHz | 470 W | 470 W |
100 MHz | 310 W | 310 W |
300 MHz | 160 W | 160 W |
500 MHz | 115 W | 115 W |
1,000 MHz | 76 W | 76 W |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
1700 V RMS | 150 V RMS |
Non-UL Temp Rating: | 80°C |
Operating Temp Range: | -40°C To +80°C |
Bulk Cable Weight: | 33 lbs/1000ft |
Max. Pull Tension: | 67 lbs |
Min Bend Radius/Minor Axis: | 2.5 in |
NEC/(UL) Compliance: | CMX |
CEC/C(UL) Compliance: | CMX |
UL AWM Style Compliance: | UL Style 1354 (30 V 80°C) |
CPR Euroclass: | Eca |
RG Type: | 59/U Type |
Series Type: | 59 |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | VW-1 |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 150 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9244 010U500 | Black | UnReel | 500 ft | 612825358817 |
9244 0101000 | Black | Reel | 1,000 ft | 612825357704 |
9244 010U1000 | Black | UnReel | 1,000 ft | 612825357698 |
Update and Revision: | Revision Number: 0.274 Revision Date: 09-30-2020 |