(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
20 AWG solid .032" bare copper-covered steel conductor, foam polyethylene insulation, bare copper braid shield (80% coverage), PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | Solid | BCCS - Bare Copper Covered Steel | 0.032 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.143 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.241 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 44.5 Ohm/1000ft | 44.5 Ohm/1000ft | 5.6 Ohm/1000ft | 5.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.3 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5-216 MHz | 27 dB |
| 217-850 MHz | 23 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 10 MHz | 1 dB/100ft |
| 50 MHz | 2.1 dB/100ft |
| 100 MHz | 3 dB/100ft |
| 200 MHz | 4.5 dB/100ft |
| 400 MHz | 6.6 dB/100ft |
| 700 MHz | 8.9 dB/100ft |
| 900 MHz | 10.1 dB/100ft |
| 1000 MHz | 10.9 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 78% |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 75°C |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 28 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 76 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| RG Type: | 59 |
| Series Type: | 59 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9240 0101000 | Black | Reel | 1,000 ft | 612825357711 |
| Notes: | Impedance tested in accordance with ASTMD-4566 paragraph 43.2, option 2 using a 75 Ohm fixed bridge and termination. Return loss tested in accordance with ASTMD-4566 paragraph 45.3, using a 75 Ohm fixed bridge and termination. 100% sweep tested 5 MHz to 850 MHz. |
| Update and Revision: | Revision Number: 0.326 Revision Date: 02-20-2026 |