Product Hierarchy
Product Hierarchy

9239 - Audio Coax, Low Noise, RG-174, 26 AWG Str BCCS, 90% TC Brd, PVC Jkt




Audio Coax, Low Noise, RG-174, 26 AWG (7x34) Bare Copper Covered Steel Conductor, PE Insulation, PE Conductive Layer, 90% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Low noise microphone, Analog audio, Instrumentation

Construction Details

RG Type: 174
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
126 AWG7x340.006 inBCCS - Bare Copper Covered Steel
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.044 in (1.1 mm)Clear, Black
PVC - Polyvinyl Chloride (Conductive)0.056 in (1.4 mm)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.101 in (2.57 mm)
Overall Cable Diameter (Nominal): 0.101 in (2.57 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Velocity of Prop.
89.6 Ohm/1000ft14 Ohm/1000ft (46 Ohm/km)44 pF/ft (140 pF/m)57%
Voltage
Voltage Rating
1100 V
Electrical Characteristics Notes: NBS Low Noise Test (Modified), MIL-DTL-17J Paragraph 4.8.14, 8 mV Peak to Peak Max

Mechanical Characteristics

Temperature
Operating
-40°C To +60°C
Bend Radius
Stationary Min.Installation Min.
1.01 in (25.7 mm)1.01 in (25.7 mm)
Max. Pull Tension: 43 lbs (20 kg)
Bulk Cable Weight: 7 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Not recommended for RF use. Low noise audio applications.

History

Update and Revision: Revision Number: 0.258 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
9239 010100BlackReel100 ft612825358824
9239 010500BlackReel500 ft612825358855
9239 0101000BlackReel1,000 ft612825357728
Date: 2004-01-01
No accessories are available for this product