(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
15 AWG stranded (19x27) .064" bare copper conductor, foam HDPE insulation, paper tape separator, bare copper braid shields (90% and 80% coverage), CSPE - Chlorosulphonated Polyethylene jacket.
Life Cycle Status: Discontinued
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2022-07-13 |
| RG Type: | 11 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 15 | 19x27 | 0.064 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.312 in (7.92 mm) |
| Insulation Table Notes: | Gas Injected |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.391 in (9.93 mm) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Outer Shield Table Notes: | Paper Tape |
| Material | Nom. Diameter |
|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.52 in |
| Frequency | Min. Return Loss |
|---|---|
| 5-450 MHz | 21 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.1 dB/100ft |
| 3.6 MHz | 0.3 dB/100ft |
| 10 MHz | 0.5 dB/100ft |
| 71.5 MHz | 1.2 dB/100ft |
| 135 MHz | 1.8 dB/100ft |
| 270 MHz | 2.6 dB/100ft |
| 360 MHz | 3.1 dB/100ft |
| 540 MHz | 3.9 dB/100ft |
| 720 MHz | 4.7 dB/100ft |
| 750 MHz | 4.8 dB/100ft |
| 1000 MHz | 5.7 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 3.1 Ohm/1000ft (10 Ohm/km) | 1.6 Ohm/1000ft (5.2 Ohm/km) | 1.6 Ohm/1000ft (5.2 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V RMS | 300 V RMS |
| Electrical Characteristics Notes: | Nominal Capacitance 1st Shield to 2nd Shield: 205 pf/ft. |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +75°C |
| Max. Pull Tension: | 239 lbs (108 kg) |
| Bulk Cable Weight: | 135 lbs/1000ft (201 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Aerial - When supported by messenger wire, Burial |
| Flammability / Reaction to Fire: | VW-1, UL2556 |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 1641 (30 V 60°C) |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.401 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9232 010500 | Black | Reel | 500 ft | 612825357735 | C |
| 9232 0101000 | Black | Reel | 1,000 ft | 612825356042 | C |
| Footnote: | C - CRATE REEL PUT-UP. |