(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.031 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.198 in |
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Braid | 1 | Tinned Copper (TC) | 95% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.305 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
9.9 Ohm/1000ft | 9.9 Ohm/1000ft | 1.1 Ohm/1000ft | 1.1 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
21 pF/ft |
Nominal Inductance |
---|
0.118 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-216 MHz | 27 dB |
217-850 MHz | 23 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
3.6 MHz | 0.5 dB/100ft |
10 MHz | 0.8 dB/100ft |
71.5 MHz | 2 dB/100ft |
135 MHz | 3.5 dB/100ft |
270 MHz | 4.3 dB/100ft |
360 MHz | 5 dB/100ft |
540 MHz | 6.2 dB/100ft |
720 MHz | 7.2 dB/100ft |
750 MHz | 7.4 dB/100ft |
1000 MHz | 9.1 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
1700 V RMS | 300 V RMS |
UL Temp Rating: | 60°C |
Operating Temp Range: | -40°C To +60°C |
Bulk Cable Weight: | 71 lbs/1000ft |
Max. Pull Tension: | 168 lbs |
Min Bend Radius (Continuous Flexing): | 6 in |
Min Bend Radius/Minor Axis: | 3 in |
NEC/(UL) Compliance: | CMH |
CEC/C(UL) Compliance: | CMH |
RG Type: | 59/U Type |
Series Type: | 59 |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | UL1685 UL Loading, VW-1 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9231 008500 | Gray | Reel | 500 ft | 612825356059 |
9231 0081000 | Gray | Reel | 1,000 ft | 612825356066 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.291 Revision Date: 09-30-2020 |