Product Hierarchy
Product Hierarchy

9224 - Audio Coax, Low Noise, RG-59, 22 AWG Solid BCCS, 95% BC Brd, PVC Jkt




Audio Coax, Low Noise, RG-59, 22 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, PVC Conductive Layer, 95% Bare Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Low noise microphone, Analog audio, Instrumentation

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
22SolidBCCS - Bare Copper Covered Steel0.025 in1
Conductor Count: 1
Insulation
LayerMaterialNominal Diameter
1PE - Polyethylene0.146 in
2PVC - Polyvinyl Chloride (Conductive)0.154 in
Outer Shield
TypeMaterialCoverage [%]
BraidBare Copper (BC)95%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.242 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
54 Ohm/1000ft54 Ohm/1000ft2.5 Ohm/1000ft2.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
22 pF/ft
Inductance
Nominal Inductance
0.124 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.56 ns/ft65%
Voltage
Voltage Rating [V]
300 V RMS
Electrical Characteristics Notes: NBS Low Noise Test (Modified) MIL-C-17 Paragraph 4.8.14, 5 mV Peak to Peak Max

Temperature Range

Non-UL Temp Rating: 75°C
Operating Temperature Range: -40°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 36 lbs/1000ft
Maximum Recommended Pulling Tension: 80 lbs
Minimum Minor Axis Bend Radius: 2.4 in

Standards

CPR Euroclass: Eca
RG Type: 59

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9224 0101000BlackReel1,000 ft612825357810

Product Notes

Notes: Not recommended for RF use. Nominal voltage breakdown conductor to shield: 30 kV rms. Nominal voltage breakdown jacket (shield to water): 30 kV rms.

History

Update and Revision: Revision Number: 0.243 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product