Product Hierarchy
Product Hierarchy

9223 - Audio Coax, Low Noise, 22 AWG Str TC, Foil + 95% TC Brd, PVC Jkt




Audio Coax, Low Noise, 22 AWG (7x30) Tinned Copper Conductor, Inner PE Conductive Layer, PE Insulation, Duobond® II + 95% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Low noise microphone, Analog audio, Instrumentation

Construction Details

RG Type: 58
Conductor
SizeStrandingNom. DiameterMaterial
22 AWG7x300.029 inTC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Conductive)0.112 in (2.84 mm)Black
PE - Polyethylene0.112 in (2.84 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duobond® II100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.195 in (4.95 mm)
Overall Cable Diameter (Nominal): 0.195 in (4.95 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Velocity of Prop.
15.1 Ohm/1000ft (49.5 Ohm/km)3.8 Ohm/1000ft (12 Ohm/km)37 pF/ft (120 pF/m)56%
Voltage
Voltage Rating
1900 V RMS
Electrical Characteristics Notes: NBS Low Noise Test (Modified), MIL-C-17 Paragraph 4.8.14, 8 mV Peak to Peak Max

Mechanical Characteristics

Temperature
Operating
-40°C to +80°C
Bend Radius
Installation Min.
2 in (51 mm)
Max. Pull Tension: 8.85 lbs (4.01 kg)
Bulk Cable Weight: 24 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Not recommended for RF use

History

Update and Revision: Revision Number: 0.443 Revision Date: 04-29-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9223 010100BlackReel100 ft612825358831
9223 010500BlackReel500 ft612825357742C
9223 0101000BlackReel1,000 ft612825357759C
Date: 2004-01-01
No accessories are available for this product