Audio Coax, Low Noise, 22 AWG (7x30) Tinned Copper Conductor, Inner PE Conductive Layer, PE Insulation, Duobond® II + 95% Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Low noise microphone, Analog audio, Instrumentation |
| RG Type: | 58 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 22 AWG | 7x30 | 0.029 in | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Conductive) | 0.112 in (2.84 mm) | Black |
| PE - Polyethylene | 0.112 in (2.84 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.195 in (4.95 mm) |
| Overall Cable Diameter (Nominal): | 0.195 in (4.95 mm) |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Velocity of Prop. |
|---|---|---|---|
| 15.1 Ohm/1000ft (49.5 Ohm/km) | 3.8 Ohm/1000ft (12 Ohm/km) | 37 pF/ft (120 pF/m) | 56% |
| Voltage Rating |
|---|
| 1900 V RMS |
| Electrical Characteristics Notes: | NBS Low Noise Test (Modified), MIL-C-17 Paragraph 4.8.14, 8 mV Peak to Peak Max |
| Operating |
|---|
| -40°C to +80°C |
| Installation Min. |
|---|
| 2 in (51 mm) |
| Max. Pull Tension: | 8.85 lbs (4.01 kg) |
| Bulk Cable Weight: | 24 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Not recommended for RF use |
| Update and Revision: | Revision Number: 0.445 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9223 010100 | Black | Reel | 100 ft | 612825358831 | |
| 9223 010500 | Black | Reel | 500 ft | 612825357742 | C |
| 9223 0101000 | Black | Reel | 1,000 ft | 612825357759 | C |
| Footnote: | C - CRATE REEL PUT-UP. |