Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
50 Ohm Triax RG-58A/U Type, 20 AWG stranded (7x28) .037" tinned copper conductor, polyethylene insulation, double tinned copper braid shields (95% coverage), PVC jacket.
| Suitable Applications: | Analog video, Composite Video, Video Distribution |
| RG Type: | 58 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 20 AWG | 7x28 | 0.038 in | TC - Tinned Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Coax(es) | PE - Polyethylene | 0.12 in (3.0 mm) | White |
| Element | Layer | Shield Type | Material | Coverage |
|---|---|---|---|---|
| Coax(es) | 1 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.177 in (4.50 mm) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.241 in (6.12 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.5 dB/100ft |
| 10 MHz | 1.5 dB/100ft |
| 50 MHz | 3.3 dB/100ft |
| 100 MHz | 4.9 dB/100ft |
| 200 MHz | 7.2 dB/100ft |
| 400 MHz | 12 dB/100ft |
| 500 MHz | 14 dB/100ft |
| 700 MHz | 18 dB/100ft |
| 900 MHz | 22 dB/100ft |
| 1000 MHz | 24 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 9.5 Ohm/1000ft | 4.7 Ohm/1000ft (15 Ohm/km) | 4.3 Ohm/1000ft (14 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
| Voltage Rating |
|---|
| 1400 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.41 in (61.2 mm) | 2.41 in (61.2 mm) |
| Max. Pull Tension: | 92 lbs (42 kg) |
| Bulk Cable Weight: | 39 lbs/1000ft |
| Environmental Suitability: | Indoor, Indoor |
| CPR Compliance: | CPR Euroclass: Fca |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.481 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9222 004100 | Yellow | Reel | 100 ft | 612825225430 | |
| 9222 004500 | Yellow | Reel | 500 ft | 612825225447 | C |
| 9222 004U500 | Yellow | UnReel | 500 ft | 612825225423 |
| Footnote: | C - CRATE REEL PUT-UP. |