Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
30 AWG stranded (7x38) .012" tinned copper conductor, foam HDPE insulation, tinned copper braid shield (90% coverage), PVC jacket.
| Suitable Applications: | Analog video, Composite Video, Video Distribution |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 30 AWG | 7x38 | 0.012 in | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.058 in (1.5 mm) | White | HDPE |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.097 in (2.5 mm) |
| Overall Cable Diameter (Nominal): | 0.097 in (2.5 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.7 dB/100ft |
| 3.6 MHz | 1.3 dB/100ft |
| 5 MHz | 1.6 dB/100ft |
| 7 MHz | 1.9 dB/100ft |
| 9 MHz | 2.1 dB/100ft |
| 10 MHz | 2.2 dB/100ft |
| 50 MHz | 5.1 dB/100ft |
| 70 MHz | 6.1 dB/100ft |
| 100 MHz | 7.3 dB/100ft |
| 200 MHz | 10.5 dB/100ft |
| 400 MHz | 15.5 dB/100ft |
| 700 MHz | 21.5 dB/100ft |
| 900 MHz | 24.8 dB/100ft |
| 1000 MHz | 26.6 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 100 Ohm/1000ft (330 Ohm/km) | 11.7 Ohm/1000ft (38.4 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
| UL Voltage Rating |
|---|
| 30 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -30°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.25 in (6.4 mm) | 0.25 in (6.4 mm) |
| Max. Pull Tension: | 65.4 lbs (29.7 kg) |
| Bulk Cable Weight: | 6 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 1375 (30 V 60°C) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | (1)RG Type :-In Stibo it was Ultra Miniature 59 But in BPCS it is not there. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (3)Size@Conductor1 :-In Stibo it was 30 now changed to 30AWG (4)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (5)Coverage@OuterShield1 2 - in stibo it was 90% Now changed to 88% (6)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.097 in |
| Update and Revision: | Revision Number: 0.437 Revision Date: 02-03-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9221 010100 | Black | Reel | 100 ft | 612825358848 |
| 9221 010500 | Black | Reel | 500 ft | 612825358152 |
| 9221 010U500 | Black | UnReel | 500 ft | 612825358862 |