(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Stranded | TC - Tinned Copper | 0.048 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.285 in |
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.405 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.1 Ohm/1000ft | 6.1 Ohm/1000ft | 1.2 Ohm/1000ft | 1.2 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
20.5 pF/ft |
Nominal Inductance |
---|
0.17 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.2 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.3 dB/100ft |
100 MHz | 2 dB/100ft |
200 MHz | 2.9 dB/100ft |
400 MHz | 4.2 dB/100ft |
700 MHz | 5.8 dB/100ft |
900 MHz | 6.9 dB/100ft |
1000 MHz | 7.2 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
Non-UL Voltage Rating |
---|
3700 V RMS |
Non-UL Temp Rating: | 60°C |
Operating Temp Range: | -40°C To +85°C |
Bulk Cable Weight: | 96 lbs/1000ft |
Max. Pull Tension: | 143 lbs |
Min Bend Radius/Minor Axis: | 4.25 in |
NEC/(UL) Compliance: | CMH |
CEC/C(UL) Compliance: | CMH |
RG Type: | 11/U Type |
Military Compliance: | MIL-DTL-17, M17/6, QPL |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | VW-1 |
CSA Flammability: | FT1 |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9212 0101000 | Black | Reel | 1,000 ft | 612825357834 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.281 Revision Date: 09-30-2020 |