(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
23 | Solid | BC - Bare Copper | 0.022 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.146 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.22 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
20.4 Ohm/1000ft | 20.4 Ohm/1000ft | 4.5 Ohm/1000ft | 4.5 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
21 pF/ft |
Nominal Inductance |
---|
0.118 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-216 MHz | 27 dB |
216-850 MHz | 23 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.4 dB/100ft |
3.6 MHz | 0.5 dB/100ft |
10 MHz | 1.2 dB/100ft |
71.5 MHz | 2.9 dB/100ft |
135 MHz | 4 dB/100ft |
270 MHz | 5.6 dB/100ft |
360 MHz | 6.6 dB/100ft |
540 MHz | 8.6 dB/100ft |
720 MHz | 10.1 dB/100ft |
750 MHz | 10.4 dB/100ft |
1000 MHz | 12.8 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
UL Voltage Rating | Voltage Rating [V] |
---|---|
300 V RMS | 30 V RMS |
300 V RMS |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 60°C |
Operating Temp Range: | -40°C To +75°C |
Bulk Cable Weight: | 33 lbs/1000ft |
Max. Pull Tension: | 43 lbs |
Min Bend Radius/Minor Axis: | 2.25 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | UL Style 1354 |
RG Type: | 59/U Type |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-13 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
CSA Flammability: | FT4 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9209A 010U1000 | Black | UnReel | 1,000 ft | 612825225386 |
Update and Revision: | Revision Number: 0.278 Revision Date: 09-30-2020 |