Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
23 AWG solid .022" bare copper conductor, polyethylene insulation, Duofoil® + tinned copper braid shield (95% coverage), polyethylene jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 0.022 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.146 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.22 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 20.4 Ohm/1000ft | 20.4 Ohm/1000ft | 4.5 Ohm/1000ft | 4.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 21 pF/ft |
| Nominal Inductance |
|---|
| 0.118 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-216 MHz | 27 dB |
| 217-850 MHz | 23 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 3.58 MHz | 0.5 dB/100ft |
| 5 MHz | 0.84 dB/100ft |
| 7 MHz | 0.98 dB/100ft |
| 10 MHz | 1.17 dB/100ft |
| 67.5 MHz | 2.85 dB/100ft |
| 71.5 MHz | 2.9 dB/100ft |
| 100 MHz | 3.35 dB/100ft |
| 135 MHz | 3.95 dB/100ft |
| 143 MHz | 4.05 dB/100ft |
| 180 MHz | 4.55 dB/100ft |
| 270 MHz | 5.6 dB/100ft |
| 360 MHz | 6.55 dB/100ft |
| 540 MHz | 8.3 dB/100ft |
| 720 MHz | 9.65 dB/100ft |
| 750 MHz | 9.9 dB/100ft |
| 1000 MHz | 11.6 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.56 ns/ft | 66% |
| Non-UL Voltage Rating |
|---|
| 2300 V RMS |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -55°C To +80°C |
| Bulk Cable Weight: | 27 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 43 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| RG Type: | 59 |
| Series Type: | 59 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - When supported by messenger wire |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9209 010U500 | Black | UnReel | 500 ft | 612825357827 |
| 9209 010U1000 | Black | UnReel | 1,000 ft | 612825357766 |
| Update and Revision: | Revision Number: 0.325 Revision Date: 02-03-2025 |