Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
20 AWG stranded (7x28) one tinned copper conductor, one bare copper conductor, polyethylene insulation, polyethylene inner jacket, Duofoil® (100% coverage) plus a tinned copper braid shield (85% coverage), LSZH outer jacket, Flame resistance IEC 60332-3C
| Suitable Applications: | Twinaxial instrumentation and computer cable; For data transmission applications |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Insulated Conductor(s) A | 20 | 7x28 | BC - Bare Copper |
| Insulated Conductor(s) B | 20 | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Insulated Conductor(s) A | PE - Polyethylene | 2.11 mm (0.0831 in) | Clear |
| Insulated Conductor(s) B | PE - Polyethylene | 2.11 mm (0.0831 in) |
| Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 85% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.6 mm (0.34 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.98 dB/100m |
| 10 MHz | 3.94 dB/100m |
| 50 MHz | 9.19 dB/100m |
| 100 MHz | 13.45 dB/100m |
| 200 MHz | 21 dB/100m |
| 400 MHz | 33.46 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 31.2 Ohm/km (9.51 Ohm/1000ft) | 6.6 Ohm/km (2.0 Ohm/1000ft) | 75.5 pF/m (23.0 pF/ft) | 100 Ohm | 66% |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 86 mm (3.4 in) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.259 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 9207NH.00100 | Black | Reel | 100 m | 8719605020222 |
| 9207NH.00152 | Black | Reel | 152 m | 8719605020246 |
| 9207NH.00305 | Black | Reel | 305 m | 8719605020253 |
| 9207NH.K0305 | Black | Reel | 305 m | 8719605020291 |
| 9207NH.00500 | Black | Reel | 500 m | 8719605020260 |
| 9207NH.001000 | Black | Reel | 1,000 m | 8719605020239 |
| 9207NH.01250 | Gray | Reel | 250 m | 8719605020284 |
| 9207NH.011000 | Gray | Reel | 1,000 m | 8719605020277 |
| 9207NH.K11000 | Gray | Reel | 1,000 m | 8719605020307 |