Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Twinax 100Ω, 1 Pair, 20 AWG (7x28) one tinned copper, one bare copper conductor, polyethylene insulation, polyethylene inner jacket, Duofoil® (100% coverage) + a tinned copper braid shield (85% coverage), PVC outer jacket, CMG
| Suitable Applications: | Computer, Instrumentation |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | 7x28 | 0.036 in | TC - Tinned Copper |
| 20 AWG | 7x28 | 0.036 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene | 0.083 in (2.1 mm) | Clear | PE on both conductors |
| PE - Polyethylene | 0.236 in (5.99 mm) | Clear | PE over pair |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.330 in (8.38 mm) |
| Overall Cable Diameter (Nominal): | 0.330 in (8.38 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.30 dB/100ft |
| 10 MHz | 1.20 dB/100ft |
| 50 MHz | 2.80 dB/100ft |
| 100 MHz | 4.10 dB/100ft |
| 200 MHz | 6.40 dB/100ft |
| 400 MHz | 10.20 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 9.5 Ohm/1000ft | 2.0 Ohm/1000ft (6.6 Ohm/km) | 23.0 pF/ft (75.5 pF/m) | 100 Ohm | 66% |
| UL Voltage Rating |
|---|
| 300 V (CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Installation Min. |
|---|
| 3.5 in (89 mm) |
| Max. Pull Tension: | 112 lbs (50.8 kg) |
| Bulk Cable Weight: | 63 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CL2, CMG |
| CEC / C(UL) Compliance: | CMG. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | IBM Part No. 7362211 |
| Plenum Number: | 89207 |
| Update and Revision: | Revision Number: 0.535 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9207 010100 | Black | Reel | 100 ft | 612825225270 | |
| 9207 010500 | Black | Reel | 500 ft | 612825225324 | C |
| 9207 010U500 | Black | UnReel | 500 ft | 612825225263 | |
| 9207 0101000 | Black | Reel | 1,000 ft | 612825225287 | C |
| 9207 0101640 | Black | Reel | 1,640 ft | 612825225294 | C |
| 9207 0103280 | Black | Reel | 3,280 ft | 612825225317 | C |
| 9207 0105000 | Black | Reel | 5,000 ft | 612825225331 | C |
| Footnote: | C - CRATE REEL PUT-UP. |