Product Hierarchy
Product Hierarchy

9204 - MIL-C-17G, RG59, 75 Ohm Coax, #23 Solid BCCS, 95% BC Braid, CMH


23 awg solid .023" bare copper-covered steel conductor, polyethylene insulation, bare copper braid shield (95% coverage), non-contaminating PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
23SolidBCCS - Bare Copper Covered Steel0.023 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene0.145 in
Outer Shield Material
TypeMaterialCoverage [%]
BraidBare Copper (BC)95%
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride (Non-Contaminating)0.242 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
47 Ohm/1000ft47 Ohm/1000ft2.6 Ohm/1000ft2.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
20.5 pF/ft
Inductance
Nominal Inductance
0.115 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.6 dB/100ft
10 MHz1.1 dB/100ft
50 MHz2.4 dB/100ft
100 MHz3.4 dB/100ft
200 MHz4.9 dB/100ft
400 MHz7 dB/100ft
700 MHz9.7 dB/100ft
900 MHz11.1 dB/100ft
1000 MHz12 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.54 ns/ft66%
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)
400 MHz9 dB/100ft
1000 MHz16 dB/100ft
Power Rating
Frequency [MHz]Max. Power Rating [W]
50 MHz450 W
100 MHz300 W
200 MHz200 W
400 MHz130 W
700 MHz95 W
900 MHz80 W
1,000 MHz72 W
Voltage
Non-UL Voltage Rating
1700 V RMS

Temperature Range

Non-UL Temp Rating: 85°C
Operating Temp Range: -40°C To +85°C

Mechanical Characteristics

Bulk Cable Weight: 36 lbs/1000ft
Max. Pull Tension: 78 lbs
Min Bend Radius/Minor Axis: 2.5 in

Standards

NEC/(UL) Compliance: CMH
CEC/C(UL) Compliance: CMH
RG Type: 59/U Type
Military Compliance: MIL-DTL-17, M17/29-RG59, QPL

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-10-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
CSA Flammability: FT1

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
9204 010500BlackReel500 ft612825358879
9204 0101000BlackReel1,000 ft612825225256
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.262 Revision Date: 09-30-2020
Date: 2005-10-01
No accessories are available for this product