(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Stranded | TC - Tinned Copper | 0.035 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.116 in |
Type | Material | Coverage [%] |
---|---|---|
Braid | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.195 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
10.8 Ohm/1000ft | 10.8 Ohm/1000ft | 4.1 Ohm/1000ft | 4.1 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
30.8 pF/ft |
Nominal Inductance |
---|
0.077 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.4 dB/100ft |
10 MHz | 1.4 dB/100ft |
50 MHz | 3.3 dB/100ft |
100 MHz | 4.9 dB/100ft |
200 MHz | 7.3 dB/100ft |
400 MHz | 11.5 dB/100ft |
700 MHz | 17 dB/100ft |
900 MHz | 20 dB/100ft |
1000 MHz | 21.5 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
50 MHz | 4 dB/100ft |
100 MHz | 6.5 dB/100ft |
400 MHz | 17 dB/100ft |
1000 MHz | 28 dB/100ft |
Frequency [MHz] | Max. Power Rating [W] |
---|---|
50 MHz | 300 W |
100 MHz | 200 W |
400 MHz | 90 W |
1,000 MHz | 55 W |
Non-UL Voltage Rating |
---|
1400 V RMS |
UL Temp Rating: | 85°C |
Operating Temp Range: | -40°C To +85°C |
Bulk Cable Weight: | 25 lbs/1000ft |
Max. Pull Tension: | 42 lbs |
Min Bend Radius/Minor Axis: | 2 in |
CPR Euroclass: | Fca |
RG Type: | 58/U Type |
Military Compliance: | MIL-DTL-17, M17/28, QPL |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9203 010500 | Black | Reel | 500 ft | 612825225249 |
9203 0101000 | Black | Reel | 1,000 ft | 612825225232 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.287 Revision Date: 09-30-2020 |