Product Hierarchy
Product Hierarchy

9201 - 50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid BC, 80% BC Braid, PVC Jkt




50 Ohm Wireless Transmission Coax, RG-8, 20 AWG Bare Copper Conductor, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 58
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
120 AWGSolid0.033 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.116 in (2.95 mm)White
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.193 in (4.90 mm)
Overall Cable Diameter (Nominal): 0.193 in (4.90 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.3 dB/100ft
10 MHz1.1 dB/100ft
50 MHz2.5 dB/100ft
100 MHz3.8 dB/100ft
200 MHz5.6 dB/100ft
400 MHz8.4 dB/100ft
700 MHz11.7 dB/100ft
900 MHz13.7 dB/100ft
1000 MHz14.5 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10.3 Ohm/1000ft (33.8 Ohm/km)7.1 Ohm/1000ft (23 Ohm/km)28.5 pF/ft (93.5 pF/m)52 Ohm66%
Voltage
Voltage Rating
1900 V RMS

Mechanical Characteristics

Temperature
Operating
-30°C To +80°C
Bend Radius
Stationary Min.Installation Min.
1.93 in (49.0 mm)1.93 in (49.0 mm)
Max. Pull Tension: 72 lbs (33 kg)
Bulk Cable Weight: 23 lbs/1000ft (34 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.622 Revision Date: 12-18-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9201 010500BlackReel500 ft612825225188
9201 010U500BlackUnReel500 ft612825225225
9201 0101000BlackReel1,000 ft612825225218C
9201 010U1000BlackUnReel1,000 ft612825225195
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product